MBT 5114-product-category

MBT 5114

MBT 5114 is a series of exhaust gas temperature sensors used for performance optimization and environmental impact control of large 4 stroke engines.
By utilizing RTD sensing elements the MBT 5114 provides a modern and total cost attractive alternative to the thermo couple exhaust gas sensors.

Features and benefits

  • For measuring exhaust gas in stationary and marine:
  • Up to 600 °C media temperature (peak 700 °C)
  • Fixed or adjustable insertion length
  • 1 or 2 Pt 1000 elements
  • No need for special compensation cable.
  • Less noise sensitive
  • No cold junction compensation
  • Resistant to moisture (works from day one)
  • No polarity on the cable (easy to install)
  • Linear signal