DST P140-product-category

DST P140

The Danfoss Sensor Technology (DST) P140 is a pressure transmitter designed for industrial environments such as booster pumps and air compressors. It is based on more than 30 years of MEMS technology experience and provides stable and precise pressure measurement. The compact stainless‑steel housing is corrosion resistant, and the integrated ARM‑based micro-controller supports reliable operation and diagnostic functions for demanding conditions.

Features and benefits

  • Outstanding performance in a compact and durable stainless-steel package.
  • Advanced oil filled MEMS technology provides high overload and burst pressure.
  • Hermetically sealed media interface (all stainless steel, fully welded).
  • Compact and cost effective design supports OEM applications.
  • Superior shock and vibration resistance.
  • Robust electronics platform for harsh electrical environments.
  • Excellent long-term stability and reliability of ​sensor signal over lifetime.
  • Industry water and air compressor - Water approval NFS (US) and WRAS (UK) (for some versions of the pressure connectors).
  • FM / UL 218 approval (Fire Pump Controller Standards & Certification Requirements) available on request.