EMP 2-product-category

EMP 2

The high accuracy pressure transmitter EMP 2 is designed for monitoring and control in marine and industial applications and offers a reliable pressure measurement, even under harsh environmental conditions.

The pressure transmitter programme covers absolute or gauge (relative) versions with a 4 – 20 mA output signal.
​​​​​​​
It has all the necessary marine approvals. Special versions with integrated pulse-snubber available, designed for severe medium influences like cavitation, liquid hammer or pressure peaks.

Features and benefits

  • For use in Zone 2 explosive atmosphere
  • Fully digitally compensated