DST X720-product-category

DST X720

The Danfoss DST X720 mid level Inclination sensors are developed to ensure a robust and high-performance solution for applications such as agricultural- and construction machines, as well as material handling equipments. These sensors are typically used in safety applications in order to keep the inclination of a machine, or just a part of it, a safety zone for working people, under control.

Danfoss DST X720 series uses MEMS technology for single and dual axis with measurement ranges up to 360° in both single and redundant versions.

All sensors are designed for off-highway applications and resistant to shock and vibrations and with high electromagnetic compatibility, and comes with either analogue or CANopen output.

Single and redundant sensor types are available, making the complete portfolio suitable for safetycritical applications.

Features and benefits

  • MEMS technology for almost infinite sensor life time
  • Single or Redundant ranges up to 360° (±180°)
  • Output: Analogue or CANopen
  • Electrical connector: M12, 5 pin or cable
  • Accuracy < ± 0.5% FS
  • Resolution 0.01°
  • IP protection IP67, IPX9K