DST G200-product-category

DST G200

The new Danfoss Dual refrigerant sensor DST G200 is designed for use in the HVAC market with a specific focus on Residential, Heat Pump, Rooftop, & Chiller applications.
Our thermal conductivity technology offers rapid & accurate leak detection, min. 15-year lifetime, immunity to poisoning, automated self-calibration, and reliable self-diagnostics to avoid silent failures.
Our unique design is optimized to ensure performance over system lifetime even in harsh application environment as it is robust against oil, water spray, dust, and UV light. Additionally, we have built-in flexibility in terms of hardware and software allowing for easy customization and system integration.

Features and benefits

  • Designed for use with R454B and R32
  • Customizable software
  • Easy system check via LED status
  • Patented, robust design
  • Output modes: Modbus, Relay, Dual Output and Dual Relay