VDH 30EC 4_3-product-category

VDH 30EC 4_3

The VDH directional control valves are designedfor applications with tap water, i.e. withoutadditives (EU-Directive 98/83/EC).The directional valves are used to control waterflow direction

Features and benefits

  • Corrosion resistant surfaces
  • Easy to clean surfaces
  • The seat valve design ensures zero leakage
  • High degree of protection, IP 67
  • Cetop valve installable on all cetop 3 blocks
  • VDH 30 E 2/2
  • VDH 60E 2/2
  • VDH 120 E 2/2
  • VDH 30 EC 2/2