VDH 2/2-way Directional Control Valves-product-category

VDH 2/2-way Directional Control Valves

The VDH directional control valves are designed for applications with tap water, i.e. without additives (EU-Directive 98/83/EC).The directional valves are used to control water flow direction.

Features and benefits

  • Corrosion resistant surfaces
  • Easy to clean surfaces
  • The seat valve design ensures zero leakage
  • High degree of protection, IP 67
  • Cetop valve installable on all cetop 3 blocks