APP 21-38 with ceramics-product-category

APP 21-38 with ceramics

This data sheet is valid for APP pumps with ceramics.

The Danfoss APP high-pressure pumps is designed according to EN 809 for use inapplications with low viscosity and corrosivefluids such as:

  • Sea water
  • Brackish water
  • Waste water
Danfoss APP pumps are positive displacement pumps with axial pistons that move a fixed amount of water in each cycle. Flow is propor-tional to the number of input shaft revolutions(rpm). Unlike centrifugal pumps, they produce the same flow at a given speed no matter what the discharge pressure.

Features and benefits

  • Zero risk of lubricant contamination
  • Low maintenance costs
  • Low energy costs
  • Easy installation
  • High reliability
  • Certified quality