Akva Therm 28-product-category

Akva Therm 28

Domestic Hot Water Unit for Large Apartment Complexes and Large Buildings.

Features and benefits

  • Instantaneous domestic hot water unit equipped with a copper-brazed, highly efficient plate heat exchanger – capable of supplying 29–58 apartments
  • Available with self-acting or electronic domestic hot water temperature control
  • Equipped with an energy-efficient pump for domestic hot water circulation
  • Capacity: 135–200 kW
  • Insulated domestic hot water heat exchanger
  • Heat exchanger and pipes made of stainless steel, EPDM seals
  • Minimal risk of scaling, no legionella risk
  • Appropriate pipe arrangement and compact assembly of components make the domestic hot water unit easy to service