VX Solo H OP, without key-product-category

VX Solo H OP, without key

Application
The VX-Solo H OP with one heating circuit is a compact district heating substation offering high performance and ease of use. The substation is suitable for two-pipe systems.

District heating (DH)
The station contains the elements of the transfer station such as combination control valve with actuator, adapter for heat meter, sensor pockets as well as dirt traps, indicator and shut-off valves.

Heating (HE)
A heating circuit is located on the secondary side. The heating side is supplied complete with a stainless steel plate heat exchanger, safety valve, pressure gauge, air vent, thermometer, shut-off valves, and weather-compensated control. The flow temperature to the heating circuit is controlled by the Danfoss ECL 210/A237 or ECL 310 electronic controller (application key to be ordered separately) in combination with an electronic actuator connected to the electronic controller. Differently sized heat exchangers are used depending on the application.

Features and benefits

  • Indirect heating
  • With one heating circuit
  • Weather-compensated control of the heating circuit
  • Capacity: 20-30 kW heating
  • Compact and space-saving
  • Pipe connections and plate heat exchangers are made of stainless steel