VX Solo II-product-category

VX Solo II

The VX Solo II is a substation featuring high performance and simple operation. The VX Solo II is especially suitable for two-pipe systems and systems with floor heating. VX Solo II is available in various variants. The circuit diagram and the technical data on the back page illustrates VX Solo II HWS with 1 heating circuit and secondary connection for DHW cylinder, however, variants with 2 heating circuits, mixing loop and primary connection for cylinder are also available

Features and benefits

  • Substation for single-family houses
  • Selfacting or electronic control of heating
  • Connections for DHW cylinder
  • Pipes connection in top or bottom of
  • Pipes and heat exchanger made of
  • Minimized risk of lime scale and bacteria
  • Electrical wiring from factory - Plug & Play
  • Capacity: 20-30 kW HE / 15 kW FH