Termix VVX-I FI-product-category

Termix VVX-I FI

District heating substation for direct heating and instantaneous domestic hot water with flow-compensated temperature controller.

Features and benefits

  • Substation for single and multi-family houses
  • Indirect heating, DHW temperature regulation with a thermostatic control valve
  • Thermostatic or electronic regulation of heating (HE) temperature
  • Capacity: 45 kW heating, 33-55 kW DHW
  • DHW in sufficient quantity
  • Operates independently of differential pressure and flow temperature
  • Minimum space required for installation
  • Pipes and plate heat exchanger made of stainless steel
  • Minimized risk of lime scale and bacteria formation
  • Optimum temperature regulation up to DH supply temperature 100 °C