DSA2 WALL-product-category

DSA2 WALL

The DSA WALL is designed for use in high-parameter district heating networks. Suitable for heating single and multifamily houses and commercial and industrial buildings. It provides an alternative solution to an oil or gas boiler. The DSA WALL is designed for heating, domestic hot water and floor heating. The wall-mounted construction saves space needed for installation and servicing.

Features and benefits

  • Substation with high efficiency brazed plate heat exchangers for properties of between 1 to 30 apartments, made from acid-proof stainless steel
  • Wall-mounted construction
  • Suitable for new buildings as well as renovation projects
  • Small, lightweight, compact construction
  • Electronic controllers for heating and domestic hot water systems
  • Advanced gasket system - primary side
  • Fast and reliable delivery
  • Modular construction
  • Fast and easy installation
  • Danfoss substations and heat exchangers are manufactured according to European Pressure Directive PED 97/23/EC