Akva Lux VXe with safety DHW-product-category

Akva Lux VXe with safety DHW

For indirect heating and instantaneous domestic hot water for single-family, semi-detached and terraced houses.

Features and benefits

  • Possibility to connect LeanHeat Monitor for remote parameters setting and monitoring
  • Fully insulated with very low heat losses
  • Indirect heating, DHW heating based on flow principle
  • Innovative, energy-saving controller PTC2+P in combination with high performance heat exchanger for on-demand water heating without no-load losses function
  • Ensuring the lowest return temperature by special Danfoss technologies specifically developed for substations
  • Customer-specific solutions, specially adapted to the applicable technical regulations
  • Advanced electronic control of heating (HE) with weather compensation.
  • Pipes and heat exchanger made of stainless steel, connections with EPDM gaskets.
  • Capacity: 35-55 kW DHW, Radiator 20-30 kW, Floor heating 15 kW
  • Safety function on DHW circuit