Termix VMTD-F MIX-I-product-category

Termix VMTD-F MIX-I

District heating substation for direct heating and instantaneous domestic hot water with thermostatic control

Features and benefits

  • Substation for district heating and decentralized systems
  • Direct heating and DHW temperature regulation with a flow-compensated temperature controller
  • Capacity: 33-55 kW DHW, 15-20 kW HE
  • DHW in sufficient quantity
  • Operates independently of differential pressure and flow temperature
  • Minimum space required for installation
  • Pipes and plate heat exchanger made of stainless steel
  • Minimized risk of lime scale and bacteria formation
  • Optimum temperature regulation up to DH supply temperature 100 °C