EvoFlat 4.0M-product-category

EvoFlat 4.0M

Danfoss EvoFlat 4.0 station is particularly suitable for multi family buildings with central heat generation or district heating.
The innovative unit sets new standard. It consists of functional blocks made of a specially reinforced PPS composite material. This makes the station extremely lightweight and limits internal heat emission. The smooth surface reduces the risks of scaling and clogging.
All components are assembled with newly designed click-fit connections. Compared to conventionel substations with pipes and screw connections, this new connection technology does not require retightening during installation and commissioning.

Features and benefits

  • Light weight
  • Easy installation, maintainance and operation
  • Durable composit material
  • Minimum space required for installation
  • Minimal heat loss thanks to EPP insulation cover
  • Prepared for build-in heat meter
  • Prepared for build-in water meter
  • Compatable with various heat sources, such as district heating, heat pumps, biomass etc.