Danfoss Ally™-product-category

Danfoss Ally™

The Danfoss Ally™ Radiator Thermostat is a connected radiator thermostat for the residential use.

The Danfoss Ally™ Radiator Thermostat is battery powered, compact and easy to operate with a manual hand wheel and single button. The Danfoss Ally™ Radiator Thermostat is a Zigbee Certified Product, compatible with the Danfoss Ally™ Gateway and with the third party certified systems using a Zigbee technology.

The Danfoss Ally™ Radiator Thermostat is easy to install, in just 30 seconds! The adapters are available for all thermostatic valves manufactured by Danfoss and most other radiator valve manufacturers.

Features and benefits

  • Programming and control via a ZigBee gateway, with manual mode for local operation
  • Energy-saving operation with PID accurate temperature control and adaptive learning
  • Easy to install and easy to operate
  • Open-window function and valve exercise function
  • Easy-to-read, backlit LCD display with 180° display rotation
  • Adjustable min./max. temperature range
  • Child lock and frost protection functions
  • Battery lifetime up to 2 years with visual low-battery warning
  • Software upgradeable
  • Eu.bac certified – License no. 24186, CA level 0.4