VMV-product-category

VMV

VMV is 3-way seated mixing valve primarily use for flow temperature control.

It can be combined with:
• AMV(E) 10, 13 electrical actuator
• AMV 150 + AMV(E) 130/140 electrical actuator
• ABV thermohydraulic actuator (NC version only for DN15 and DN20).
• VMV DN 15 and DN 20 can additionally be combined with self-acting thermostatic actuators RAVK

Features and benefits

  • The VMV 3-way mixing valve provides precise flow temperature control by allowing combination with a wide range of AMV(E) electrical actuators for automated systems.
  • For added versatility, smaller valve sizes can be paired with thermohydraulic or self-acting thermostatic actuators, enabling simpler, power-independent control solutions.