AVTB-product-category

AVTB

AVTB is self-acting temperature controller used to control the water temperature in hot water tanks, heat exchangers, oil preheaters, etc. Controller closes on rising temperature. The controller has a control valve, thermostatic actuator and handle for temperature setting. Thermostatic actuator consist of a bellows, capillary tube and sensor.

Features and benefits

  • Automatically regulates water temperature in tanks and heat exchangers.
  • Wide setting range for flexible temperature control applications.
  • Suitable for water and glycolic systems up to 130 °C.