VHS-UN-product-category

VHS-UN

The VHS is the ideal control valve for modern base-connection radiators, as well as for universal or bathroom radiators with connection distances of 50mm between flow and return. Quick and easy to install, it will accept standard Danfoss snap-lock sensor elements.

Features and benefits

  • Integrated presetting for accurate system balancing
  • Combined shut-off and drain function
  • Quick and easy installation
  • Tool-free presetting adjustment
  • Available in straight and angle versions