VHS-DV-product-category

VHS-DV

The VHS-DV is a pressure independent radiator valve for modern base-connection radiators, as well as universal or bathroom radiators with a connection distance of 50 mm between flow and return. Designed for use in 2-pipe heating systems, VHS-DV can be combined with thermostatic sensors with Danfoss RA coupling and incorporates a built-in pressure regulator that maintains the differential pressure at a constant level of 0.1 bar, ensuring the set flow is maintained.

Features and benefits

  • Built-in pressure regulator maintains a constant differential pressure of 0.1 bar and ensures stable flow control
  • Flow control device for presetting of the maximum water flow. Available with maximum flow rates from 10 to 135 l/h
  • Accepts standard Danfoss click connection thermostats and supports fast commissioning and pump optimization using the Danfoss DeltaP Tool
  • Quick and easy to install