RAS-B2 Dynamic TRV Pack-product-category

RAS-B2 Dynamic TRV Pack

Danfoss RAS-B2 radiator valve is a pressure independent radiator valve, designed for use in 2-pipe heating systems. RAS-B2 dynamic valves are fitted with a flow limiting device for presetting of the maximum water flow. The valves are available with maximum water flow of 10 - 135 l/h. RAS-B2 has a built-in pressure regulator, which keeps the differential pressure over the valve at a constant level of 0.1 bar, maintaining the set flow.

Features and benefits

  • RAS-B2 has a built-in pressure regulator, which keeps the differential pressure over the valve at a constant level of 0.1 bar, maintaining the set flow
  • RAS-B2 dynamic valves are fitted with a flow limiting device for presetting of the maximum water flow
  • The valves are available with maximum water flow of 10 - 135 l/h