RAS-C2 Radiator Pack-product-category

RAS-C2 Radiator Pack

All RAS-C² Combi Packs comprise of a RA-FS angled or straight pattern bi-directional valve and a RAS-C2 sensor designed for 2-pipe heating systems. Combi Packs are also available with a RLV-D lockshield valve or drain-off tailpiece. The valves have a ½” BSP (R½”) tail piece connection to the radiator and are available with 15mm, 10mm or 8mm compression fitting or an elbow with fi10mm push-fit fitting to connect the valve to the pipe work. The valve bodies are reversible and bi-directional and include a flow-selectable feature to ensure trouble free installation without any risk of water hammer. For optimum performance, Danfoss recommend the sensor be mounted horizontal where at all possible.