Normal flow presetting valves RA-IN
Product types shown: 2

RA-IN
RA-IN valves are designed to work in conjunction with thermostatic sensor to deliver energy savings.
RA-IN valve bodies can be used together with all types of thermostatic elements in the Danfoss RA sensor series, like Danfoss Aero®, React™, Redia®, Regus®, electronic thermostats and with TWA thermal actuators.
RA-IN valves are used in two-pipe heating systems. They are designed to fit with Danfoss fitting range. A comprehensive range of compression fittings for PEX, AluPEX, copper and steel tubes are available.
RA-IN valves are delivered in 'N' position which is fully open.
Each valve body is supplied with a white protective cap, which can be used for manual regulation during the construction phase. The protective cap must not be used as a manual shut off device.
A special manual shut off device is available as an accessory. RA-IN valve bodies are manufactured from brass with nickel plating.
The pressure pin of the gland seal is of chromium steel and works in a lifetime lubricated O-ring. The complete gland seal assembly can be replaced without draining down the system.
In order to avoid deposition and corrosion the composition of the hot water must be in accordance with the VDI 2035 guideline (Verein Deutscher Ingenieure).
It is recommended that formulations containing mineral oil are avoided.