HRE 3, HRE 4-product-category

HRE 3, HRE 4

Danfoss HFE rotary valves are primarily designed for regulation of flow temperature in heating systems where a certain leakage can be accepted and where a defined control characteristic is not required.

​​​​​​​HFE rotary valves can be used in combination with electric actuators AMB 162 and AMB 182.

Features and benefits

  • Cast iron body with internal thread
  • Lowest leakage in class
  • Unique position indicator (visible also when actuator in mounted)
  • Ergonomic handle
  • For mixing and diverting applications
  • Internal thread connection