HFE 3-product-category

HFE 3

Danfoss HFE rotary valves are primarily designed for regulation of flow temperature in heating systems where a certain leakage can be accepted and where a defined control characteristic is not required.

HFE rotary valves can be used in combination with electric actuators AMB 162 and AMB 182.

Features and benefits

  • Cast iron body with flange connection
  • Lowest leakage in class
  • Valve position indicator
  • Ergonomic handle
  • For mixing and diverting applications
  • Flange PN 6 connection