VL 2 / VL 3-product-category

VL 2 / VL 3

VL 2 and VL 3 valves provide a quality, cost effective solution for most water and chilled applications.

The valves are designed to be combined with following actuators:
    - DN 15-50 with AMV(E) 435 or AMV(E) 438 SU actuators. With AMV(E) 25 (SU/SD) or AMV(E) 35 actuators (with adapter 065Z0311).
    - DN 65-80 with AMV(E) 435 actuators. With AMV(E) 56 actuator (with adapter 065Z0312).
  ​​​​​​​  ​​​​​​​- DN 100 with AMV(E) 55 or AMV(E) 56, AMV(E) 655, AMV(E) 658 SU/SD or AMV(E) 659 SD actuators.

​​​​​​​Combinations with other actuators could be seen under Accessories.

Features and benefits

  • Bubble tight design DN 15-80
  • Snap mechanical connection together with AMV(E) 435
  • Dedicated 2 and 3-port valve
  • Suitable for diverting applications (3-port)