VS 2-product-category

VS 2

VS 2 is two-way valve designed to work with Danfoss electric actuators AMV 150, AMV(E) 10, AMV(E) 20, AMV(E) 30 or Danfoss electric actuators with spring return function AMV(E) 13, AMV(E) 23 and AMV(E) 33.

VS 2 valve is generally recommended for use in most demanding conditions in systems such as:
• district heating,
• heating,
• hot water service with heat exchanger or storage tank, where they ensure long and unproblematic performance.

Features and benefits

  • SPLIT characteristic developed for most demanding applications (DN 20 and DN 25)
  • Several kvs values
  • Push connection for easy mechanical connection with actuator
  • Control range min. 50:1
  • Fast and stable regulation
  • More comfort due to stable DHW temp.
  • Energy saving due to stable control
  • Longer lifetime of components due to less temperature oscillation