AMB 162/182-product-category

AMB 162/182

Actuators AMB are intended to control rotating mixing and diverting valves.

AMB 162 and AMB 182 actuators are used for temperature control in central heating systems together with 3-way and 4-way rotary valves of the types HRB, HRE and HFE.

Features and benefits

  • Additional AUXILIARY switch
  • Indication of actual valve position
  • LED indication of turning direction
  • Manual valve turning mode enabled by a permanent clutch
  • No damage in case of valve blocking
  • Silent and reliable operation
  • Maintenance free
  • Selectable speed on DIP switch (modulating actuator only)
  • LED indication of activated AUXILIARY switch (2&3-point controlled actuators only)