Danfoss Icon™ Standard 230V Wiring Center-product-category

Danfoss Icon™ Standard 230V Wiring Center

The Danfoss Icon™ Standard 230 V Wiring Center is a connection box for use in hydronic underfloor heating systems with 230 V thermostats and actuators.

Features and benefits

  • The Icon™ Standard 230 V Wiring Center can connect up to 14 thermal actuators, with input from up to 8 room thermostats
  • Cooling with Danfoss dial thermostats (088U1000, 088U1002, 088U1005)
  • Heating to cooling mode can be switched by an external 230 V input
  • Opportunity to switch off cooling in the first two Thermostat zones
  • Wire bridge to connect more actuators to a single thermostat
  • Wire bridge to allow the heating to remain on without a room thermostat
  • Replaceable fuse
  • LED indicators show when outputs are active
  • Easy mounting thanks to a simple terminal layout and clear screw terminal markings
  • Can be mounted using screws or DIN rail