FH 1-Layer PE-RT pipes-product-category

FH 1-Layer PE-RT pipes

The Danfoss FH 1-layer PE-RT pipe is a high quality 1-layer floor heating pipe made from PE-RT type 1 without an EVOH oxygen barrier.

Features and benefits

  • Recyclable
  • Can be used both for low and high temperature underfloor heating
  • Suitable to install in tight areas
  • Time saving
  • Single man installation process
  • Could be repaired without connection fittings (only in specific cases)