FHM-CNx-product-category

FHM-CNx

The Danfoss FHM-CNx series pre-assembled mixing shunts are used for regulation of flow and supply temperature in hydronic floor heating systems with individual gas boiler (household). The compact, flexible design allows mounting the mixing shunts directly to the manifold on right side, with the primary connection from the side or below by bends (088U0821) which can be ordered separately.

Features and benefits

  • Allows for real-time monitoring of inverter parameters and operating status
  • Provides access to diagnostic data for troubleshooting and predictive maintenance
  • Enables remote configuration and adjustment of inverter parameters
  • Facilitates data logging for analysis and optimization
  • Seamless integration with various supervisory control and data acquisition (SCADA) systems