LENO™ MSV-S-product-category

LENO™ MSV-S

LENO™ MSV-S is a partner valve for all manual balancing valves in the LENO family. LENO™ MSVS can also be applied as a high quality ball valve.
LENO™ MSV-S is a shut off valve with high capacity drain.
LENO™ MSV-S can be mounted in heating/cooling and domestic hot water systems as a shut off valve with drain.
It is recommended to use LENO™ MSV-S together with all LENO family balancing valves.
DN 15 and 20 valves are available with internal or external thread. Other dimensions with internal thread.
LENO™ MSV-S is a new generation of partner/ballvalves for heating, cooling and domestic hot water systems.

Features and benefits

  • Removable handle for easy mounting
  • Handle can be turned both to the left and to the right when shutting off the ball valve
  • Screw will stay in the handle when it is dismounted
  • Drain with high kv -value
  • 6 mm hexagon key to drain the valve
  • Measure pressure
  • Cover caps to protect ¾” drain thread
  • Space for insulation between valve body and handle
  • Replaceable cover caps (different colours) for easy identification of flow/return, domestic hot/cold water and circulation
  • Cover cap to protect screw inside handle from dirt