FEK - control of cooling circuit-product-category

FEK - control of cooling circuit

The FEK sensor is installed in rooms which have surplus heat due to internal or external heat sources; i.e. only control of cooling circuit is needed.
When the room temperature rises above the set temperature the FEK sensor opens the cooling valve.
FEK-IF as well as FEK-FF sensors can be used for chilled ceilings, fan-coils and induction units.
For cooling circuits in fan-coils and induction units use the FEK-FF with remote sensor.
The remote sensor can e.g. be placed below the cabinet of the air inlet or on a separate wall surface.
By placing the sensor in the air inlet a quicker reaction time of the air temperature changes is achieved.