AB-PM (DN 40-100)-product-category

AB-PM (DN 40-100)

AB-PM is a combined balancing valve.
It features 4 functions in one compact valve:
1. Differential pressure control
2. Flow limitation
3. Control valve with linear characteristic
4. Zone control

AB-PM is ideal for staged installation and commissioning.
Reliable HVAC system with low total cost of ownership.

Features and benefits

  • Design:
  • Construction:
  • Operation: