AB-PM (DN 10-32)-product-category

AB-PM (DN 10-32)

AB-PM is a combined automatic balancing valve. It features three function in compact valve body:
1.  Differential pressure controller
2.  Control valve with linear characteristic
3.  Flow limiter

Features and benefits

  • Reliable heating system resulting in:
  • Lower heating cost
  • Better indoor temperature control
  • Faster in simpler installation with less installation space needed