DEVIreg™ OPTI-product-category

DEVIreg™ OPTI

The DEVIreg™ Opti is an electronic thermostat with a programmable timer, designed to fulfill Eco design directive. The thermostat is primarily used for controlling electrical floor heating elements. The thermostat is designed for fixed installation only and has integrated frame. The DEVIreg™ Opti is fast to setup and easy to operate, using buttons placed below the screen. It has an open window detection function, and energy-saving regulation program.

Features and benefits

  • Fulflling the Eco design directive
  • Open window detection
  • PWM regulation function
  • Weekly timer
  • Low stand by consumption
  • Always on, visible current room
  • Keeps user settings for up to 60 days
  • EN/IEC 60730-1 (general)
  • EN/IEC 60730-2-9 (thermostat)