DEVIsnow™-product-category

DEVIsnow™

DEVIsnow™ is an extremely high-quality, 360° fully screened twin conductor heating mat with a tough outer sheath (UV stable). Its round profile and robust construction ensures a fast, simple and safe installation on the ground. Heating mat must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. DEVIsnow™ heating mats should not be in direct contact with bitumen roofs. The cold lead has solid conductors ensuring fast installation with a clearly visible connection. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our extended DEVIwarranty™. Note. DEVIsnow™ heating mat is not approved for installation on roof because the fixing tape is not UV-stable.

Features and benefits

  • Fast and easy to install
  • Multiple outdoor applications
  • Safe and robust
  • Long life-time
  • Maximum protection
  • UV stable
  • IEC60800:2009