DEVImat™-product-category

DEVImat™

DEVImat™ / ECmat: High-quality, fully screened, twin-conductor, self-adhesive heating mat for fast, safe installation in existing floors. DEVImat™ / ECmat stands out as an exceptionally high-quality heating mat, featuring a 360° fully screened, twin-conductor configuration. With FEP insulated conductors and a red PVDF outer sheath (non-UV stable), it offers a comprehensive solution for efficient floor heating. The mat's round profile, low height (only 3.5 mm), and robust construction ensure a swift, straightforward, and secure installation process—particularly suitable for renovating existing floors. Designed with a focus on quality and practicality, DEVImat™ / ECmat provides reliable and effective floor heating for various residential and commercial applications, emphasizing ease of use and efficiency.