DEVIaqua™-product-category

DEVIaqua™

The DEVIaqua™ 9T is a light blue, high-quality, round, series resistive, full screened, twin conductor heating cable with a tough outer sheath and with a special ¾” and 1” pipe fitting. It is approved for use in contact with drinking water up to 23 °C. Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The DEVIaqua™ 9T is a heating cable developed for being installed inside drinking water pipes with the purpose to prevent frozen pipes (not for keeping water hot in pipes). The heating cable is supplied in readymade lengths with a 3/4” and 1” fitting to establish a water tight entrance for the heating cable into the drinking water pipe. It is equipped with a UV stable cold lead with solid conductors ensuring fast installation with a clearly visible connection.