ECcomfort-product-category

ECcomfort

ECcomfort is an high-quality, 360° fully screened self-adhesive all-in-one mat with FEP insulated conductors and a red PVC outer sheath (non UV stable). The round profile, low height (only 4,5 mm) and robust construction ensures a fast, simple and safe installation perfect for renovating existing floors. The cold lead is an installation cable with solid conductors ensuring fast installation. A clearly visible connection avoids accidentally installing the heated cable in the wall. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our full-service warranty Danfoss warranty.