FPHE 3 / FPHE 5 / FPHE 10-product-category

FPHE 3 / FPHE 5 / FPHE 10

FPHE oil preheaters are designed for oil burners with capacity up to 12 kg/h using standard fuel oil with viscosity up to 10 cSt. The preheaters are available with different heating elements and thermostats for selection of release time and temperature.

Features and benefits

  • Standard types of gasoil with viscosity of max. 10 cSt. (at 20°C)
  • Capacity up to 12 kg/h
  • Max. temperature limitation
  • Improved atomisation
  • High average efficiency of the burner