OD B / OD H / OD S-product-category

OD B / OD H / OD S

Oil nozzles type OD are designed for domesticand commercial high-pressure oil burners operating with light or heavy fuel. They are available with 4 different spray angles, 3 spray patterns and sizes from 0.20 to 35.0 USgal/h.As to construction and atomizing, the OD nozzle is the basic model for all Danfoss oil nozzles.

Features and benefits

  • Light and heavy oil
  • EN nozzles from 1.46 to 6.55 kg/h
  • Standard nozzles from 0.20 to 35 USgal/h