Standard JIP™ ball valves (JIP-CC, JIP-FF, JIP-FW, JIP-IC, JIP-II, JIP- IW, JIP-WW)-product-category

Standard JIP™ ball valves (JIP-CC, JIP-FF, JIP-FW, JIP-IC, JIP-II, JIP- IW, JIP-WW)

Danfoss Standard JIP™ ball valves is a range of reduced bore shut off valves developed for District Heating and District Cooling networks, with circulating medium.

It is a range of steel ball valves with fully welded body.

Main data:

  • DN 15-600
  • kVS = 8-26300 m3/h
  • PN 16 / 25 / 40
  • Leakage rate A (according to EN12266-1) - both directions
  • Temperature: 0 ... 180 °C
  • Medium: Circulation water / glycolic water up to 50 %
  • Min. storage and transport temperature: −40 °C

Approvals and norms:
  • 100 % final inspection. Leak and shell test as well as dimension and functionality test is performed on each and every valve according to applicable standard (EN 12266 part 1 P10-P11-P12 & part 2 F20).
  • PED Directive 2014/68/EU Modul H1
  • Danfoss A/S is certified according to ISO 9001
  • Furthermore certified according to ISO 14001 and ISO45001.

Features and benefits

  • Energy saving: with optimum flow design valves have highest kv on the market and consequently lowest pump energy costs.
  • Long lifetime and optimal tightness due to design and material selection in ball seal (carbon reinforced PTFE) and stem seal (graphite).
  • The valves are maintenance free, besides the shut off valves in the core distribution network Danfoss offers a range of supplementary valves, e.g. hot tap valves, branching valves, twin valves and draining valves.