BI-product-category

BI

BI is a solenoid coil with ATEX / IECEx approval, applicable for zone 1 Ex environments. The coils are designed to be used with Danfoss solenoid valves.

Features and benefits

  • Embedded coils with long lifetime, even under extreme conditions
  • High reliability and long lifetime
  • Easy mounting and dismounting
  • Coils comes in two versions: Bottom and Frame version
  • The product supports multiple voltage and frequency options, including 240 V 50/60 Hz, 230 V 50/60 Hz, 110 V 50/60 Hz, 24 V 50/60 Hz, and 24 V DC.