ICMTS-product-category

ICMTS

The ICMTS is a direct operated motorized valve driven by actuator type ICAD 600A-TS. The ICMTS is designed to regulate the flow of transcritical gas or subcritical liquid from the gascooler in transcritical CO2 systems. The ICMTS can also be used for other control functions in CO2 systems. The ICMTS valve is designed so that the opening and closing forces are balanced.ICAD 600A-TS actuators can also operate an ICMTS valve as an On/Off function supported by a digital input. The ICMTS valve can be operated manually via the ICAD 600A-TS actuator or via the Multifunction tool for ICMTS.

Features and benefits

  • Designed for high pressure CO2 systems with applications for a maximum working pressure of 140 bar / 2030 psig
  • Direct coupled connections
  • Connection types are DIN butt weld
  • Non-alloyed quality steel
  • Low weight and compact design
  • Regulating cone ensures optimum regulating accuracy, particularly at part load
  • Manual opening possible via ICAD 600A-TS or Multi-function tool
  • The PTFE seat provides excellent valve tightness
  • Magnet coupling - real hermetic sealing