EVL 2.0 - EVL 2.2-product-category

EVL 2.0 - EVL 2.2

EVL is a direct operated solenoid valve for liquid, suction, and hot gas lines with common fluorinated refrigerants.

EVL valves are designed for hot gas defrost in small water heaters, Commercial fridges and freezers, ice making machines and other applications for food service etc.

EVL valves and coils are sold separately.

Features and benefits

  • Designed for media temperatures up to 120 °C / 248 °F
  • Supplied as normally closed (NC) with deenergized coil
  • Wide choice of coils for AC and DC
  • Suitable for listed refrigerants, including flammable refrigerants
  • Available in solder connection for straight way or angle way
  • Small encapsulated coils with long life time under extreme conditions
  • Compact construction with small dimensions, low weight for both valve and coil
  • Simple and fast mounting of coil - clip-ON / OFF