EVRA-product-category

EVRA

EVRA is a direct or servo operated solenoid valve for liquid, suction and hot gas lines with ammonia or fluorinated refrigerants.

EVRA valves are supplied complete or as separate components, i.e. valve body, coil and flanges can be ordered separately.

Features and benefits

  • Refrigerants: Applicable to HCFC, HFC and R717 (Ammonia)
  • Temperature of medium -40 °C – +105 °C and Max. 130 °C during defrosting
  • Classification: DNV, CRN, BV, EAC etc. To getan updated list of certification on theproducts please contact your local DanfossSales Company