TEA-product-category

TEA

Thermostatic expansion valves regulate the injection of refrigerant liquid into evaporators. Injection is controlled by the refrigerant superheat.
Therefore the valves are especially suitable for liquid injection in „dry“ evaporators where the superheat at the evaporator outlet follows the evaporator load proportionally.

Features and benefits

  • Large temperature range: -50 °C – +30 °C. Can be used in both freezing and refrigeration systems
  • Interchangeable orifice assemblies
  • Interchangeable thermostatic element
  • Rated capacities from 3.5 – 295 kW, 1 – 85 tons (TR)
  • External superheat setting. Can be matched to all evaporators to give optimum evaporator utilization
  • Patented double contact bulb. Fast and easy to install. Good temperature transfer from tube to bulb