T 2 / TE 2-product-category

T 2 / TE 2

Thermostatic expansion valves regulate the injection of refrigerant liquid into evaporators.
Injection is controlled by the refrigerant superheat.
Therefore, the valves are especially suitable for liquid injection in ”dry“ evaporators where the superheat at the evaporator outlet is proportional to the evaporator load.

Features and benefits

  • Large temperature range
  • Interchangeable orifice assembly
    • Easy storage
    • Easy capacity matching
    • Better service
    • Easy cleaning and replacement of filter
  • Rated capacities from 1 to 20.5 kW / 0.3 to 5.8 TR for R407C
  • Can be supplied with MOP (Maximum Operating Pressure)
  • Stainless steel bulb and Danfoss patented bulb strap
    • Fast and easy to install
    • Good temperature transfer from pipe to bulb
  • Valves for special temperature ranges can be supplied
  • Design protected